Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra On-Line, 2200VA, Lithium-ion, Rack/Tower 1U, 208/230V, 3x C13, 2x C19 IEC outlets, SmartConnect, Extended runtime, W/rail kit

SKU: SRTL2K2RM1UWC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1U, 2200VA/2200W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount

success

230V and 208V user selectable output.

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

6410

See All
Replacement battery
Schneider Electric APCRBC173-LI Picture

APC Lithium Ion Replacement Battery Cartridge 173 LI

View Productarrow

Compatible Products

Batteries (1)

Mounting (1)

PDU (6)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

Replacement battery (1) is available

bullet

1U, 2200VA/2200W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount

bullet

230V and 208V user selectable output.

bullet

Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS

bullet

EcoStruxure™ Ready SmartConnect. Connects to EcoStruxure IT for remote monitoring and management

bullet

1-Year Secure Network Management Card subscription included

With Smart-UPS™ Ultra you can put up to 2200W of power protection in places never before possible. At half the size and weight of comparable UPS the mounting brackets can be used in any of the 5 mounting styles: rack (2 and 4 post), tower, wall, ceiling and desk under mount. The auto-rotating touch screen display makes switching between horizontal and vertical mounting options instantaneous. 230V and 208V user selectable output. Lithium-ion batteries provide reduced maintenance cost with 3x the battery life. EcoStruxure Ready Smart-UPS provide visibility anywhere, anytime.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 220-2200 W

W

6min 38s

Max. Capacity Used

100%

Main Input Voltage

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

208...240 V

Main Output Voltage

Other Output Voltage

208...240 V

Rated power in W

2200 W

Rated power in VA

2200 VA

Input Connection Type

BS1363A British

output connection type

Number of rack unit

1U

Cable length

7.9 ft (2.4 m)

Number of cables

1

Battery Type

Li-Ion (Lithium Ion)

Provided equipment

Range of Product

Smart-UPS Ultra

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

6410

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes