Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra On-Line, 3000VA, Lithium-ion, Rack/Tower 1U, 208/230V, 3x C13, 2x C19 IEC outlets, SmartConnect, Extended runtime, W/rail kit

SKU: SRTL3KRM1UWC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

3kVA/3KW on-line pure sine wave 1U rackmount UPS

success

Add up to 5 external battery packs (SRTL50RMBP1U-Li) for extended runtime

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

7 399 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC173-LI Picture

APC Lithium Ion Replacement Battery Cartridge 173 LI

View Productarrow

Compatible Products

Batteries (1)

Mounting (1)

PDU (6)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

Replacement battery (1) is available

bullet

3kVA/3KW on-line pure sine wave 1U rackmount UPS

bullet

Add up to 5 external battery packs (SRTL50RMBP1U-Li) for extended runtime

bullet

Rack/Tower convertible (rail kit included)

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA on-line 1U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. The SRTL comes with IEC Inlet, 3x IEC C13 and 2x IEC C19 outlets. This Smart-UPS offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 5-year warranty on the UPS and Lithium-ion battery. The SRTL delivers clean power with zero transfer time for critical or sensitive devices. Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications.

Overview

Presentation

Ultra high density on-line power protection with scalable runtime supported by Lithium-Ion batteries.

Lead time

Special Order - Call for Quoted Lead Times

Main

Run time for load

Min-max: 300-3000 W

W

4min 37s

Max. Capacity Used

100%

Main Input Voltage

Other Input Voltages

230 V

Input Connection Type

BS1363A British

Efficiency at full load

160...275 V adjustable (half load)

Input Frequency

50/60 Hz auto-sensing

Output voltage

Other Output Voltages

208...240 V

Rated power in W

3000 W

rated power in VA

3000 VA

output connection type

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Maximum configurable power in VA

3000 VA

Max Configurable Power (Watts)

3000 W

Topology

On-Line

Waveform Type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC173-LI

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

7 399 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 276 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

9 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

6 074 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

32 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

61

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.