Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra On-Line, 5000VA, Lithium-ion, Rack/Tower 2U, 230V, Hardwired 3-Wire Output, Network Card, Extended runtime, W/rail kit

SKU: SRTL5KRM2UT-HW

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

5kVA/4.9kW double-conversion on-line pure sine wave 2U rackmount UPS

success

Add up to 10 external battery packs (SRTL180RM2UBP) for extended runtime

success

Rack/Tower convertible (rail kit included)

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

9046

See All

Compatible Products

Batteries (1)

Battery Modules (1)

Cables (1)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

5kVA/4.9kW double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Add up to 10 external battery packs (SRTL180RM2UBP) for extended runtime

bullet

Rack/Tower convertible (rail kit included)

bullet

1-Year Secure Network Management Card subscription included

bullet

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 5kVA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. The SRTL comes with NEMA L6-30P input and Hardwired 3-Wire output. The Smart-UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Serial Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 5-year warranty on the UPS and Lithium-ion battery. The SRTL delivers clean power with zero transfer time for critical or sensitive devices. Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 490-4900 W

W

5min 35s

Max. Capacity Used

100%

Main Input Voltage

208 V AC 1 phase

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

240 V

Main Output Voltage

208 V AC 1 phase

Other Output Voltage

240 V

Rated power in W

4900 W

rated power in VA

4900 VA

Input Connection Type

NEMA L6-30P

output connection type

1

Output connector type

Hard Wire 3-wire (1PH+N+G) for 1 zone(s)

Number of rack unit

2U

Battery Type

Li-Ion (Lithium Ion)

Provided equipment

Range of Product

Smart-UPS Ultra

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

9046

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes