APC Smart-UPS Ultra On-Line, 8000VA, Lithium-ion, Rack/Tower 4U, 208V, 2 L6-20R + 2 L6-30R NEMA outlets, Network Card, Extended runtime, W/rail kit
SKU: SRTL8KRM4UT
Enter ZIP code to see pricing
4U, 8000VA/8000W rack/ tower convertible UPS with autorotating LCD display
Add up to 10 external battery packs (SRTL180RM2UBP) for extended runtime
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
Environmental Data
APC Smart-UPS Ultra

4U, 8000VA/8000W rack/ tower convertible UPS with autorotating LCD display
Add up to 10 external battery packs (SRTL180RM2UBP) for extended runtime
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
EcoStruxure™ Ready for remote monitoring and management
Wireless communication capable with optional WiFi Device accessory (AP9834)
With Smart-UPS™ Ultra you can put up to 8000W of power protection in places never before possible. Make installation effortless with a 8kW UPS that is 30% smaller and lighter than any comparable UPS. The auto-rotating touch screen display makes switching between horizontal and vertical mounting options instantaneous. EcoStruxure Ready Smart-UPS provides visibility anywhere, anytime. Standard warranty, 5 years repair or replace.
Main
Run time for load
Min-max: 800-8000 W
W
7min 12s
Max. Capacity Used
100%
Main input voltage
Other input voltage
208/240 V
Input connection
Hard Wire 3-wire 48 A
Input connection
1 Hard Wire 3-wire (2PH + G)
Input frequency
40 - 70 Hz +/- 0.1 Hz auto-sensing
Output voltage
Other output voltage
208 V
Rated power in W
8000 W
Rated power in VA
8000 VA
Output connection
Output connection
Hard Wire 3-wire (2PH + G) for 1 zone(s)
Bypass type
Internal Bypass (Automatic and Manual)
Crest factor
3 : 1
Harmonic distortion
Less than 5%
Maximum configurable power in VA
8000 VA
Maximum configurable power in W
8000 W
UPS topology
On-Line
Waveform type
Sine wave
Full load runtime
00:07:00 8000 W
Half load runtime
00:15:00 4000 W
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
16 931 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
4 575 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
25 kg CO2 eq.
Carbon footprint of the installation phase [A5]
33 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
12 183 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
115 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
5ee38369-4dfb-4636-ab65-b08aa3242891
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Recyclability potential, in %
52
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
7 Results
ECO1PH1YFWLI16
Service plans
ECO1PH1YOFWLI16
Service plans
ECO1PH5YFWLI16
Service plans