Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower

SKU: SRTL180RM2UBP

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

External battery pack for SRTL 5kW

success

2U battery design

success

Combine up to up to 5 external battery packs for extended runtime

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

310

See All

Compatible Products

Battery Modules (1)

Racks (4)

UPS (5)

Main Documents

document

Product Datasheet

document

User guide

APC Smart-UPS Ultra

bullet

External battery pack for SRTL 5kW

bullet

2U battery design

bullet

Combine up to up to 5 external battery packs for extended runtime

bullet

Standard warranty 5 years repair or replace

bullet

1-Year Secure Network Management Card subscription included

This product is part of the Smart-UPS battery systems, providing extended runtime to SRTL 5KVA mission critical applications. This extendable-run battery pack provides extended runtime during prolonged power outages. Embedded BMS monitoring at the cell, module, and cabinet level provides data of battery SOC and health. It is a lithium-ion battery with a 5-year warranty. Its dimensions are 724mm (depth) x 86mm (height) x 432mm (width) and weighs 32.4kg. Ideal for Smart-UPS on-line mission critical applications.

Overview

Lead time

Usually in Stock

Main

Product or Component Type

External battery pack

Number of rack unit

2U

Battery Type

Li-Ion (Lithium Ion)

Provided Equipment

Range of Product

Smart-UPS Ultra

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

310

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Removable battery

User replaceable

Take-back

Yes