APC Smart-UPS X, Line Interactive, 1500VA, Rack/tower convertible 2U, 120V, 8x 5-15R NEMA, SmartConnect port, Extended runtime
SKU: SMX1500RM2UC
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
1440VA/1350W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
Add up to 5 external battery packs (SMX48RMBP2U)
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS
Replacement battery (1) is available
1440VA/1350W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
Add up to 5 external battery packs (SMX48RMBP2U)
Cloud-based remote power monitoring via SmartConnect Ethernet Port
Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 1440VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-15P input and 8x NEMA 5-15R outlets. The UPS offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The Smart-UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.
Overview
Lead time
Usually Ships within 2 Weeks
Main
Run time for load
Min-max: 135-1350 W
W
5min 10s
Max. Capacity Used
100%
Product or Component Type
Uninterruptible power supply (UPS)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
2047
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
12 Results
ECO1PH1YFW03
Service plans
ECO1PH1YFWITE03
Service plans
ECO1PH1YOFW03
Service plans
ECO1PH1YOFWITE03
Service plans