APC Smart-UPS X, Line Interactive, 1500VA, Rack/tower convertible 2U, 120V, 8x 5-15R NEMA, SmartConnect port, Extended runtime [TAA]
SKU: SMX1500RM2UCUS
Enter ZIP code to see pricing
Replacement battery (1) is available
This product is TAA compliant.
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS
Replacement battery (1) is available
This product is TAA compliant.
This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 1440VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-15P input and 8x NEMA 5-15R outlets. The UPS offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The Smart-UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies. The UPS is TAA Complaint.
Main
Run time for load
Min-max: 135-1350 W
W
5min 10s
Max. Capacity Used
100%
Main input voltage
120 V AC 1 phase
Input connection
NEMA 5-15P
Efficiency at full load
75...154 V adjustable
Input frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Rated power in W
1350 W
Rated power in VA
1440 VA
Output connection
8 NEMA 5-15R
Maximum configurable power in VA
1440 VA
Maximum configurable power in W
1350 W
UPS topology
Line Interactive
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Replacement battery
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
763 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
431 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
10 kg CO2 eq.
Carbon footprint of the installation phase [A5]
3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
303 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
16 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
12 Results
ECO1PH1YFW03
Service plans
ECO1PH1YOFW03
Service plans