APC Smart-UPS X, Line Interactive, 1500VA, Rack/tower convertible 2U, 120V, 8x 5-15R NEMA, SmartConnect port+NMC, Extended runtime
SKU: SMX1500RM2UCNC
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
1440VA/1350W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
Add up to 5 external battery packs (SMX48RMBP2U)
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS
Replacement battery (1) is available
1440VA/1350W line interactive pure sine wave 2U rack/tower UPS (rail kit included)
Add up to 5 external battery packs (SMX48RMBP2U)
Cloud-based remote power monitoring via SmartConnect Ethernet Port
Preinstalled NMC for network-based UPS monitoring & management
1-Year Secure Network Management Card subscription included
This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 1440VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-15P input and 8x NEMA 5-15R outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The Smart-UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. It comes with APC temperature sensor AP9335T for monitoring temperature. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.
Overview
Lead time
Usually Ships within 2 Weeks
Main
Run time for load
Min-max: 135-1350 W
W
5min 10s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Input Connection Type
NEMA 5-15P
Maximum Input Current per Phase
12 A
Maximum Short Circuit Withstand (Icw)
1000 kA
Switching current capacity
20 A
Efficiency at full load
Input Frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Rated power in W
1350 W
rated power in VA
1440 VA
output connection type
8 NEMA 5-15R
Harmonic distortion
Less than 5%
Maximum configurable power in VA
1440 VA
Max Configurable Power (Watts)
1350 W
Topology
Line Interactive
Waveform Type
Sine wave
Full load runtime
00:05:00
Half load runtime
00:15:00
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz sync to mains
Environmental footprint
Total lifecycle Carbon footprint
2 047 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
639 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
8 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 395 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
10 Results
ECO1PH1YFW03
Service Plans
ECO1PH1YFWITE03
Service Plans
ECO1PH1YOFW03
Service Plans
ECO1PH1YOFWITE03
Service Plans