Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive, 2000VA, Rack/tower 2U, 100V-127V, 3x 5-15R+3x 5-20R+1x L5-20R NEMA, SmartSlot, Extended runtime, 10ft input cord

SKU: SMX2KR2UX145

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

success

User-selectable low voltage setting of 100V-127V

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 177 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC117 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 120V 5Ah lead-acid battery, 2- year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Communication Options (5)

Interface connections (1)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

bullet

User-selectable low voltage setting of 100V-127V

bullet

Add up to 10 external battery packs (SMX120RMBP2U)

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

bullet

Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 2000VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-20P input, 3x NEMA 5-15R, 3x NEMA 5-20R and 1x NEMA L5-20R outlets. The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.

Main

Main input voltage

120 V AC 1 phase

Other input voltage

Input connection

NEMA 5-20P

Efficiency at full load

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other output voltage

Rated power in W

1800 W

Rated power in VA

1920 VA

Output connection

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1920 VA

Maximum configurable power in W

1800 W

Transfer time

4ms typical : 8ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC117

Complementary

Battery type

Lead-acid internal included

Emergency power off

Yes

Free slot

1

Control panel

LED status display with on line : on battery : replace battery and overload indicators

Alarm

Alarm when on battery : distinctive low battery alarm : configurable delays

UPS connectivity

Surge energy rating

540 J

Noise filtering

Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : m

Number of rack unit

2U

Cable length

10 ft (3.05 m)

Number of cables

1

Color

Black

Height

3.3 in (85 mm)

Width

17.008 in (432 mm)

Depth

26.3 in (667 mm)

Product weight

84.59 lb(US) (38.37 kg)

Mounting location

Front

Mounting preference

Lower

Mounting mode

Rack-mounted

Two post mountable

0

USB compatible

Yes

Mounting mode

Rack-mounted

Provided equipment

Number of power modules

0

Number of power module filled slots

0

Number of power module free slots

0

Additional specification

Extended run

Redundant

No

Variant option

Line Cord Length

Range of product

Smart-UPS

Product or component type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 177 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

809 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

10 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 357 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.