Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive, 2000VA,Rack/tower convertible 2U, 100V-127V, 3x 5-15R+3x 5-20R+1x L5-20R NEMA,NMC,Extended runtime,10 Ft input cord

SKU: SMX2KR2UNCX145

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

success

User-selectable low voltage setting of 100V-127V

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3095

See All
Replacement battery
Schneider Electric APCRBC117 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 120V 5Ah lead-acid battery, 2- year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Mounting (1)

PDU (9)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

bullet

User-selectable low voltage setting of 100V-127V

bullet

Add up to 10 external battery packs (SMX120RMBP2U)

bullet

Preinstalled NMC for network-based UPS monitoring & management

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 2000VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-20P input, 3x NEMA 5-15R, 3x NEMA 5-20R and 1x NEMA L5-20R outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The Smart-UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. It comes with APC temperature sensor AP9335T for monitoring temperature. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 180-1800 W

W

10min 56s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3095

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.