Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive, 2000VA, Rack/tower convertible 2U, 100V-127V, 3x 5-15R+3x 5-20R+1x L5-20R NEMA, SmartSlot, Extended runtime [TAA]

SKU: SMX2000RMLV2U-US

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

success

User-selectable low voltage setting of 100V-127V

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

697 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC117 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 120V 5Ah lead-acid battery, 2- year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Battery Accessories (1)

Interface connections (1)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1800W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

bullet

User-selectable low voltage setting of 100V-127V

bullet

Add up to 10 external battery packs (SMX120RMBP2U)

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

bullet

Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 1920VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA 5-20P input, 3x NEMA 5-15R, 3x NEMA 5-20R and 1x NEMA L5-20R outlets. The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 180-1800 W

W

10min 56s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Other Input Voltages

100 V

Input Connection Type

NEMA 5-20P

Efficiency at full load

75...154 V adjustable

Input Frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other Output Voltages

100 V

Rated power in W

1800 W

rated power in VA

1920 VA

output connection type

3 NEMA 5-15R

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1920 VA

Max Configurable Power (Watts)

1800 W

Transfer Time

2-4 ms

Topology

Line Interactive

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

697 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

687 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

8 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

No

Take-back

Yes