Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 4U, 208V-230V, 8x C13+2x C19 IEC, Network card, Extended runtime, Short depth

SKU: SMX2200HVNC

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

2200VA/1980W line interactive pure sine wave 4U rack/tower UPS (rail kit AP9625 sold separately)

success

User-selectable high voltage setting of 200V-240V

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 234 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC143 Picture

APC Replacement Battery Cartridge for Smart-UPS, 120V 5Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

PDU (20)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

2200VA/1980W line interactive pure sine wave 4U rack/tower UPS (rail kit AP9625 sold separately)

bullet

User-selectable high voltage setting of 200V-240V

bullet

Add up to 10 external battery packs (SMX120BP)

bullet

Short depth UPS provides extra space for cable management

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 2200VA line interactive 4U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with IEC 320 C20 input (includes BS1363A, IEC 320 C20 and Schuko CEE 7/EU1-16P power cords), 8x IEC 320 C13 and 2x IEC 320 C19 outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The Smart-UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. It comes with APC temperature sensor AP9335T for monitoring temperature. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.

Overview

Presentation

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Main

Run time for load

Min-max: 198-1980 W

W

9min 45s

Max. Capacity Used

100%

Main input voltage

Other input voltage

Input connection

Efficiency at full load

140...280 V

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

Other output voltage

Rated power in W

1980 W

Rated power in VA

2200 VA

Output connection

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

1980 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC143

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 234 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 540 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

18 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 671 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

0637234b-27c7-4e32-ae29-543dd4803a99

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.