Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 2U, 208V-230V, 8x C13+1x C19 IEC, SmartSlot, Extended runtime

SKU: SMX3000RMHV2U

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

3kVA/2700W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

success

User-selectable high voltage setting of 200V-240V

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 241 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC117 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 120V 5Ah lead-acid battery, 2- year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Communication Options (5)

Mounting (1)

PDU (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

3kVA/2700W line interactive pure sine wave 2U rack/tower UPS (rail kit included)

bullet

User-selectable high voltage setting of 200V-240V

bullet

Add up to 10 external battery packs (SMX120RMBP2U)

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

bullet

Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 3kVA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with IEC 320 C20 input (includes BS1363A, IEC 320 C20 and Schuko CEE 7/EU1-16P power cords), 8x IEC 320 C13 and 1x IEC 320 C19 outlets. The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.

Overview

Presentation

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Main

Run time for load

Min-max: 270-2700 W

W

6min 15s

Max. Capacity Used

100%

Main input voltage

Other input voltage

Input connection

Efficiency at full load

140...280 V

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

Other output voltage

Rated power in W

2700 W

Rated power in VA

3000 VA

Output connection

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

3000 VA

Maximum configurable power in W

2700 W

Transfer time

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC117

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 241 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 478 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

17 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 742 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.