Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X, Line Interactive,3kVA,Rack/tower convertible 4U,208V,2x L6-20R NEMA+4x C13 IEC+2x C19 IEC, SmartSlot,Extended runtime,Short depth [TAA]

SKU: SMX3000HVTUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

3kVA/2700W line interactive pure sine wave 4U rack/tower UPS (rail kit AP9625 sold separately)

success

User-selectable high voltage setting of 200V-240V

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3345

See All
Replacement battery
Schneider Electric APCRBC143US Picture

APC Replacement Battery Cartridge #143 TAA with 2 Year Warranty [TAA]

View Productarrow

Compatible Products

Batteries (1)

Communication Options (5)

PDU (20)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

3kVA/2700W line interactive pure sine wave 4U rack/tower UPS (rail kit AP9625 sold separately)

bullet

User-selectable high voltage setting of 200V-240V

bullet

Add up to 10 external battery packs (SMX120BP)

bullet

Short depth UPS provides extra space for cable management

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages. The 3kVA line interactive 4U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions. The SMX comes with NEMA L6-20P input, 2x NEMA L6-20R, 4x IEC 320 C13 and 2x IEC 320 C19 outlets. The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms. The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets. The 3 switchable outlet groups allow more granular management of the power supplied to your devices. The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies. The UPS is TAA Complaint.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 270-2700 W

W

6min 15s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3345

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.