Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS X-Series External Battery Pack Rack/Tower 48V, 864VAh, rackmount, 2U

SKU: SMX48RMBP2U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

APC Smart-UPS X-Series External Battery Pack

success

48V 864VAh Battery voltage and capacity

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

163

See All
Replacement battery
Schneider Electric APCRBC115 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 9Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Mounting (1)

Replacement battery (1)

UPS (2)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Smart-UPS Battery Systems

bullet

Replacement battery (1) is available

bullet

APC Smart-UPS X-Series External Battery Pack

bullet

48V 864VAh Battery voltage and capacity

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Supports APC-authorized recycling for earth-friendly disposal

Easily connect this external battery pack to an existing APC Smart-UPS X to instantly increase the amount of battery runtime to connected devices during a power outage. Please refer to your APC Smart-UPS X manual to confirm compatibility with this external battery back. The battery pack offers easy plug-and-play installation onto an operating APC Smart-UPS, ensuring power availability while runtime capacity is added. Through the APC Smart-UPS’ intelligent battery management and precision charging, the battery pack maintains the UPS system’s performance, reliability, and useful life. The APC battery pack provides scalable runtime to the APC Smart-UPS X, allowing multiple battery packs to be quickly added if the need arises. The battery pack operates equally in tower configuration, standing next to an APC Smart-UPS, or in rack-mount configuration, mounted below the UPS. Package Includes APC SMX48RMBP2U External Battery Pack, installation guide, and rack-mounting brackets.

Overview

Lead time

Usually Ships within 2 Weeks

Main

Main Input Voltage

48 V DC

Product or Component Type

External battery pack

Number of rack unit

2U

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Smart-UPS Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

163

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

5ac12844-46eb-471b-94f1-318e06a714a6

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

14 Results

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation and commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation and commissioning