APC Smart-UPS X-Series External Battery Pack Rack/Tower 48V, 864VAh, rackmount, 2U
SKU: SMX48RMBP2US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
APC Smart-UPS X-Series External Battery Pack
Brand new battery shipped from strictly managed warehouse
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS Battery Systems
Replacement battery (1) is available
APC Smart-UPS X-Series External Battery Pack
Brand new battery shipped from strictly managed warehouse
Peace of mind with 2-year warranty and UPS safety certifications
Supports APC-authorized recycling for earth-friendly disposal
Qualifies for TAA-Compliance under guidelines detailed in Description
Easily connect this external battery pack to an existing APC Smart-UPS X to instantly increase the amount of battery runtime to connected devices during a power outage. Please refer to your APC Smart-UPS X manual to confirm compatibility with this external battery back. The battery pack offers easy plug-and-play installation onto an operating APC Smart-UPS, ensuring power availability while runtime capacity is added. Through the APC Smart-UPS’ intelligent battery management and precision charging, the battery pack maintains the UPS system’s performance, reliability, and useful life. The APC battery pack provides scalable runtime to the APC Smart-UPS X, allowing multiple battery packs to be quickly added if the need arises. The battery pack operates equally in tower configuration, standing next to an APC Smart-UPS, or in rack-mount configuration, mounted below the UPS. Package Includes APC SMX48RMBP2U External Battery Pack, installation guide, and rack-mounting brackets. Standalone battery packs sold by APC Schneider Electric are TAA compliant only when purchased as part of a TAA-compliant UPS system invoice, where the batteries constitute less than 50% of the total order value.
Overview
Lead time
Usually Ships within 2 Weeks
Main
Main Input Voltage
48 V DC
Product or Component Type
External battery pack
Number of rack unit
2U
Battery Type
Lead-Acid battery
Range of Product
Smart-UPS Battery Systems
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5ac12844-46eb-471b-94f1-318e06a714a6
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
20 Results
ECO1PH1YFW03
Service plans