Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS XL Battery Pack Tower/Rack Convertible 48V, rackmount with kit, 5U

SKU: SUA48XLBP

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

APC Smart-UPS XL Battery Pack

success

48V Battery voltage

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

348

See All
Replacement battery
Schneider Electric RBC55 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 12V 17Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Mounting (1)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Smart-UPS Battery Systems

bullet

Replacement battery (1) is available

bullet

APC Smart-UPS XL Battery Pack

bullet

48V Battery voltage

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Peace of mind with 2-year warranty and UPS safety certifications

It is an extended-run battery pack for APC Smart-UPS systems. It is a 48V battery pack that can be configured in a tower or rack-mount setup, occupying 5U of rack space. It is compliant with RoHS and REACh standards.

Overview

Lead time

Usually Ships within 2 Weeks

Main

Main Input Voltage

48 V DC

Product or Component Type

External battery pack

Number of rack unit

5U

Number of cables

1

Battery Type

Lead-Acid battery

Provided equipment

User Manual

Range of Product

Smart-UPS Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

348

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

080b8d64-796e-42e7-a17d-31b86e55d143

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes