Schneider Electric Marketplace Logo
products cart iconCart

APC SmartUPS Industrial 2000VA / 1800W, 120VAC In/Out RM Conformal Coated

SKU: XU2K0LLXXRCC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

2000VA/1800W UPS for intelligent transportation systems

success

Connect up to 8 battery packs for extended runtime

success

-40F to 165F operating temperature range for outdoor environments.

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

2372

See All

Compatible Products

Batteries (2)

Cables (2)

Service bypass panels (2)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

Industrial UPS

bullet

2000VA/1800W UPS for intelligent transportation systems

bullet

Connect up to 8 battery packs for extended runtime

bullet

-40F to 165F operating temperature range for outdoor environments.

bullet

Embedded network management card for secure remote management and monitoring of the UPS.

bullet

3-year warranty on UPS and internal batteries.

The APC Smart-UPS RT is an online UPS with a power rating of 2000VA and output power capacity of 1800 watts. This model does not include battery and is rack-mountable. The UPS features double conversion online technology and sine wave output.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 180-1800 W

W

Max. Capacity Used

100%

Main Input Voltage

120 V

Product or Component Type

Uninterruptible power supply (UPS)

Main Output Voltage

120 V

Rated power in W

1800 W

rated power in VA

2000 VA

Output connector type

Hard Wire 3-wire (H N + E) for 1 zone(s)

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

2372

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.