APC Step-Down Transformer RM 2U 208V IN 120V OUT w/Hardwire Input/Output
SKU: AP9628
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
APC Step-Down Transformer
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output
Transformer for Step-down or Step-up or Isolation
Environmental Data
Step-Down Transformer
APC Step-Down Transformer
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output
Transformer for Step-down or Step-up or Isolation
Step down transformer placed upstream of the UPS to avoid inrush current & eliminates oversize transformer
Output Connections (1) Hard Wire 3-wire (H N + G) (Battery Backup)
The APC step-down transformers are used to convert a higher input voltage (208V-200V) to a lower output voltage (120V-100V) which might be more fitting for certain environments or system configurations.
Overview
Lead time
Usually in Stock
Main
Main Input Voltage
208 V
Product or Component Type
Transformer
Output connector type
Hard Wire 3-wire (H N + E) for 1 zone(s)
Number of rack unit
2U
Number of cables
1
Provided Equipment
Range of Product
Step-Down Transformer
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
4550
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC02
Service plans