Schneider Electric Marketplace Logo
products cart iconCart

APC SYMMETRA 3 Battery RACKMOUNT XR FRAME (208/120V REGIONS)

SKU: SYBFXR3RM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

109 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Mounting (4)

Spare parts (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Symmetra Battery Systems

Overview

Lead time

Usually in Stock

Main

Product or Component Type

Frame

Number of rack unit

5U

Number of cables

1

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Symmetra Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

109 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

104 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Removable battery

User replaceable

Take-back

Yes

17 Results

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements

Modular battery replacement service, 3 X Symmetra LX Battery Module

WMBRS3-MB-T5

Circularity, Modernization and Battery replacements