APC Symmetra Communications Card
SKU: SYCC
Enter ZIP code to see pricing
Environmental Data
APC Symmetra Accessories
Overview
Presentation
Accessory solutions to tailor the Symmetra to meet your specific needs
Main
Main Input Voltage
12 V DC
Product or Component Type
Communication module
Main Output Voltage
12 V DC
Range of Product
Symmetra Accessories
Environmental footprint
Total lifecycle Carbon footprint
0.6 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
9 540 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Again
Repack and remanufacture
Recyclability potential, in %
66
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.