Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

SKU: SYA12K16RMP

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

56 168 kg CO2 eq.

See All

Compatible Products

Battery Accessories (7)

Cables (2)

Interface connections (7)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

APC Symmetra

Main

Run time for load

Min-max: 1280-12800 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

133%

Main input voltage

Other input voltage

240 V

Input harmonic distortion

Less than 7% for full load

Cos phi

0.98

Efficiency at full load

96...138 V line to neutral

Input connection

1 Hard Wire 4-wire (2PH+N+G)

Input frequency

45...65 Hz auto-sensing

Output voltage

Other output voltage

240 V

Rated power in W

9600 W

Rated power in VA

12000 VA

Output connection

Output connection

Hard Wire 4-wire (2PH+N+G) for 1 zone(s)

Bypass type

Crest factor

Up to 5 : 1

Harmonic distortion

Less than 5 % at full load

Maximum configurable power in VA

16000 VA

Maximum configurable power in W

12800 W

Maximum output current

56 A

UPS topology

On-Line

Waveform type

Sine wave

Output frequency

Complementary

Battery type

Lead-Acid battery

Additional information

Configurable for 120/208 or 120/240 output voltage

Extendable runtime

1

Included battery module

3

Empty battery slot

1

Typical recharge time

3 h

Battery life

3…5 year(s)

Battery charging power

861 W rated

Battery type

Lead-acid internal included

Control panel

Multi-function LCD status and control console

Emergency power off

Yes

Free slot

1

Preinstalled device

Network management card 2 with environmental monitoring

Alarm

Audible and visible alarms : prioritized by severity

UPS connectivity

Number of rack unit

19U

Color

Height

32.9 in (836 mm)

Width

18.6 in (472 mm)

Depth

27.09 in (688 mm)

Product weight

535.13 lb(US) (242.73 kg)

Mounting location

Front

Mounting preference

Lower

Mounting mode

Rack-mounted

Two post mountable

0

USB compatible

No

Mounting mode

Rack-mounted with included kit

Provided equipment

Number of power module filled slots

3

Number of power module free slots

2

Additional specification

4kVA power increments

Redundant

Yes

Range of product

Symmetra LX

Product or component type

Uninterruptible power supply (UPS)

Performance multiplier

1

Value multiplier

1

Size UPS version

Curve equation

Efficiency

Curve fixed loss

0.0305

Curve load maximum

100 %

Curve load minimum

4 %

Curve proportional loss

0.0439

Curve square loss

0.041

Curve test cond ID

Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Curve x-axis maximum

100 %

Curve x-axis minimum

0 %

Curve x-axis title

Load

Curve x-axis unit

Percentage

Curve y-axis maximum

100 %

Curve y-axis minimum

50 %

Curve y-axis title

Efficiency

Curve y-axis unit

Percentage

Graph display

1

Operating temperature note

No

UPS size

L

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

56 168 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 882 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

37 kg CO2 eq.

Carbon footprint of the installation phase [A5]

36 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

52 114 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

98 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements

Modular battery replacement service, 3 X Symmetra LX Battery Module

WMBRS3-MB-T5

Circularity, Modernization and Battery replacements