Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

SKU: SYA16K16RMP

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

59 914 kg CO2 eq.

See All

Compatible Products

Battery Accessories (7)

Cables (2)

Interface connections (7)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

APC Symmetra

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 1280-12800 W

W

5min 57s

Max. Capacity Used

100%

Main Input Voltage

Other Input Voltages

240 V

Input Total Harmonic Distortion

Less than 7% for full load

Cos phi

0.98

Efficiency at full load

96...138 V line to neutral

Number of input connectors

1 Hard Wire 4-wire (2PH+N+G)

Input Frequency

45...65 Hz auto-sensing

Output voltage

Other Output Voltages

240 V

Rated power in W

12800 W

rated power in VA

16000 VA

output connection type

Output connector type

Hard Wire 4-wire (2PH+N+G) for 1 zone(s)

Bypass type

Crest factor

Up to 5 : 1

Harmonic distortion

Less than 5 % at full load

Maximum configurable power in VA

16000 VA

Max Configurable Power (Watts)

12800 W

Maximum output current

75 A

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

59 914 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 558 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

44 kg CO2 eq.

Carbon footprint of the installation phase [A5]

42 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

55 155 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

115 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Removable battery

User replaceable

Take-back

Yes

20 Results

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements

Modular battery replacement service, 3 X Symmetra LX Battery Module

WMBRS3-MB-T5

Circularity, Modernization and Battery replacements