Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra LX 4kVA Power Module, 200/208V

SKU: SYPM4KP

Enter ZIP code to see pricing

loader
success

Designed for high-density, double-conversion on-line power protection

success

Supports output voltage range of 100V to 208V

success

It has a power rating of 4000 VA (3200 W)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 133 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

APC Symmetra Power Module

bullet

Designed for high-density, double-conversion on-line power protection

bullet

Supports output voltage range of 100V to 208V

bullet

It has a power rating of 4000 VA (3200 W)

bullet

Operates at a frequency range of 45-65 Hz

The APC Symmetra LX Power Module is designed for high-density, double-conversion on-line power protection. It supports input voltages of 200V and 208V, with output voltage range of 100V to 208V. The module has a power rating of 4000 VA (3200 W) and operates at a frequency range of 45-65 Hz.

Overview

Presentation

High density, double-conversion on-line power protection with scalable runtime.

Main

Run time for load

Min-max: 320-3200 W

W

Max. Capacity Used

100%

Main Input Voltage

Product or Component Type

Power module

Other Input Voltage

240 V

Main Output Voltage

Other Output Voltage

240 V

Rated power in W

3200 W

rated power in VA

4000 VA

Output connector type

Hard Wire 4-wire (2PH+N+G) for 1 zone(s)

Number of rack unit

0U

Number of cables

1

Provided Equipment

Installation guide

Range of Product

Symmetra Power Module

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 133 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

238 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

6 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

66

Circularity Profile

End of Life Information

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.