Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra LX 4kVA scalable to 8kVA N+1 Rack-mount, 208/240V

SKU: SYA4K8RMP

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

21 149 kg CO2 eq.

See All

Compatible Products

Battery Accessories (7)

Cables (2)

Interface connections (7)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

APC Symmetra

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 640-6400 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

200%

Main Input Voltage

Other Input Voltages

240 V

Input Total Harmonic Distortion

Less than 7% for full load

Cos phi

0.98

Efficiency at full load

96...138 V line to neutral

Number of input connectors

1 Hard Wire 4-wire (2PH+N+G)

Input Frequency

45...65 Hz auto-sensing

Output voltage

Other Output Voltages

240 V

Rated power in W

3200 W

rated power in VA

4000 VA

output connection type

Output connector type

Hard Wire 4-wire (2PH+N+G) for 1 zone(s)

Bypass type

Crest factor

Up to 5 : 1

Harmonic distortion

Less than 5 % at full load

Maximum configurable power in VA

8000 VA

Max Configurable Power (Watts)

6400 W

Maximum output current

18 A

Topology

On-Line

Waveform Type

Sine wave

Efficiency at full load

90 % full load)

Output Frequency (sync to mains)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

21 149 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 227 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

21 kg CO2 eq.

Carbon footprint of the installation phase [A5]

21 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

18 823 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

56 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Removable battery

User replaceable

Take-back

Yes

20 Results

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements

Modular battery replacement service, 3 X Symmetra LX Battery Module

WMBRS3-MB-T5

Circularity, Modernization and Battery replacements