Schneider Electric Marketplace Logo
products cart iconCart

APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V

SKU: SYBFXR9RM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

180

See All

Compatible Products

Batteries (1)

Mounting (4)

Spare parts (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Symmetra Battery Systems

Overview

Lead time

Usually in Stock

Main

Product or Component Type

Battery accessory

Number of rack unit

13U

Number of cables

1

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Symmetra Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

180

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

20 Results

1 - Pre-Contract Audit for 1 - UPS up to 40 kVA

WPCAVUPS-UG-01

Audit & Consulting

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements