Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra LX Extended Run Rack-mount w/ 9 SYBT5, 208V

SKU: SYARMXR9B9

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Comes pre-populated with (9) SYBT5 battery modules.

success

Form factor: rackmount; rack height: 13U.

success

Can daisy chain multiple XR frames for even more runtime.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

65 188 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Mounting (3)

Spare parts (1)

Main Documents

document

Product Datasheet

document

User guide

APC Symmetra Battery Systems

bullet

Comes pre-populated with (9) SYBT5 battery modules.

bullet

Form factor: rackmount; rack height: 13U.

bullet

Can daisy chain multiple XR frames for even more runtime.

bullet

Lead-acid battery type.

bullet

2-year repair or replace warranty.

The APC Symmetra LX Extended Runtime Battery is equipped with nine SYBT5 battery modules, operating at 208V This unit is designed for high availability and scalability, making it ideal for critical power applications. It features a 13U rack-mountable form factor, ensuring efficient use of space in data centers. It includes lead-acid batteries from Panasonic. The unit supports a wide operating temperature range from 0 to 40°C and can function at altitudes up to 10,000 feet.

Overview

Presentation

Extended run power protection for servers, networks, and telecommunications

Main

Product or Component Type

Battery accessory

Number of rack unit

13U

Number of cables

1

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Symmetra Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

65 188 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 959 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

48 kg CO2 eq.

Carbon footprint of the installation phase [A5]

46 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

125 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

66

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results

1 - Pre-Contract Audit for 1 - UPS up to 40 kVA

WPCAVUPS-UG-01

Audit & Consulting

Battery Replacement Service, APC symmetra, recycling service, 349.09kg

WMBRS12-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 465.65kg

WMBRS16-MB-T5

Circularity, Modernization and Battery replacements

Battery Replacement Service, APC symmetra, recycling service, 698.18kg

WMBRS24-MB-T5

Circularity, Modernization and Battery replacements