APC Symmetra LX Input/Output wiring tray-200/208V
SKU: SYAFSU14
Enter ZIP code to see pricing
APC Symmetra
Main
Product or Component Type
I/O module
Number of cables
1
Range of Product
Symmetra
Physical
Color
Silver
Height
4.02 in (102 mm)
Width
6.0 in (152 mm)
Depth
6.0 in (152 mm)
Net Weight
5.03 lb(US) (2.28 kg)
Mounting Mode
Rack-mounted
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.