APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer
SKU: SYH2K6RMT-P1
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC Symmetra
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 420-4200 W
W
The total load (power draw) entered exceeds the maximum value for this product (#load# W).
Max. Capacity Used
300%
Main Input Voltage
208 V AC 1 phase
Input Connection Type
NEMA L6-30P 30 A
Cos phi
0.98
Efficiency at full load
155...276 V
Number of input connectors
1 Hard Wire 3-wire (2PH + G)
Input Frequency
50/60 Hz +/- 5 Hz auto-sensing
Output voltage
Rated power in W
1400 W
rated power in VA
2000 VA
output connection type
Bypass type
Internal Bypass (Automatic and Manual)
Crest factor
Up to 5 : 1
Harmonic distortion
Less than 5 % at full load
Maximum configurable power in VA
6000 VA
Max Configurable Power (Watts)
4200 W
Topology
Double Conversion Online
Waveform Type
Sine wave
Efficiency at full load
85 % full load)
Output Frequency (sync to mains)
Environmental footprint
Total lifecycle Carbon footprint
12 202 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
474 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
10 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
11 710 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
9 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
19 Results
ECO1PH1YFWITESY00
Service Plans
ECO1PH1YFWSY00
Service Plans