APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R
SKU: SYH6K6RMT-TF3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC Symmetra
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 420-4200 W
W
12min 37s
Max. Capacity Used
100%
Main Input Voltage
208 V AC 1 phase
Product or Component Type
Uninterruptible power supply (UPS)
Main Output Voltage
Rated power in W
4200 W
Rated power in VA
6000 VA
Input Connection Type
NEMA L6-30P 30 A
output connection type
Number of rack unit
10U
Cable length
10.007 ft (3.05 m)
Number of cables
1
Battery Type
Lead-Acid battery
Provided equipment
Range of Product
Symmetra
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
18076
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
19 Results
ECO1PH1YFWITESY00
Service plans
ECO1PH1YFWSY00
Service plans