Schneider Electric Marketplace Logo
products cart iconCart

APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

SKU: SYPD11

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader

Main Documents

document

Product Datasheet

document

User guide

APC Symmetra Accessories

Main

Product or Component Type

PDU

Number of rack unit

0U

Number of cables

1

Range of Product

Symmetra Accessories

Physical

Color

Black

Height

5 in (127 mm)

Width

6.0 in (152 mm)

Depth

2.008 in (51 mm)

Product Weight

4.01 lb(US) (1.82 kg)

Mounting preference

No preference

Mounting Mode

Rack-mounted

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.