Schneider Electric Marketplace Logo
products cart iconCart

Appliance, EcoStruxure IT Data Center Expert, enterprise, up to 4025 devices, up to 250 surveillance cameras, remote monitoring, management

SKU: AP9475

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Centralized Monitoring: Unified view of connected devices in your data center

success

Real-time Alerts: Swift notifications for critical infrastructure events

success

Customizable Reporting: Generate detailed reports for informed decisions

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

9 931 kg CO2 eq.

See All

Compatible Products

Subscriptions (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

EcoStruxure™ IT Data Center Expert

bullet

Centralized Monitoring: Unified view of connected devices in your data center

bullet

Real-time Alerts: Swift notifications for critical infrastructure events

bullet

Customizable Reporting: Generate detailed reports for informed decisions

bullet

Trend Analysis: Optimize performance with historical and real-time data analytics

bullet

Scalability: Easily expand by adding new infrastucture devices

EcoStruxure™ IT Data Center Expert ('DCE') Enterprise Appliance provides remote monitoring and management capabilities for your Data Center. It supports up to 4025 devices and 250 surveillance cameras. It is part of the EcoStruxure IT DCIM suite of applications, which enables your business to manage their data centers across multiple domains. The DCE software collects, organizes, and distributes critical alerts, surveillance video, and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network.

Overview

Presentation

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

Main

Number of rack unit

2U

Number of cables

2

Communication Port Protocol

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

9 931 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

685 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

9 540 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

No