Auxiliary contact block,TeSys Giga contactor,1NO + 1NC,lateral face side mounting,push-in terminals L1/R1
SKU: LAG8N113P
Enter ZIP code to see pricing
Max 4NO+4NC auxiliary contacts options provide flexibility to address your various control circuit needs
Choice of screw/spring connection for control terminals provides flexibility, and reduced assembly/installation time
One reference compatible with entire range means simpler to select and less inventory to carry
TeSys Giga contactors
Max 4NO+4NC auxiliary contacts options provide flexibility to address your various control circuit needs
Choice of screw/spring connection for control terminals provides flexibility, and reduced assembly/installation time
One reference compatible with entire range means simpler to select and less inventory to carry
Default NC aux contact are mechanically linked mirror contacts to ensure safety chain
Highly reliable and suitable for 17V 1mA to address more challenging specific control applications
These accessories are auxiliary contact block 1NO+1NC for TeSys Giga contactors. Highly reliable and suitable for 17V 1mA to address more challenging specific control applications. It is designed to side mounting by spring terminals R1/L1. It provides IP20 protection conforming to IEC 60529. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude.
Main
Range compatibility
TeSys G LC1G
Range of Product
TeSys G
Range
TeSys
Device short name
LAG8N
Product or Component Type
Auxiliary contact block
Auxiliary contacts operation
Instantaneous
Pole contact composition
1 NO + 1 NC
Connections - terminals
Complementary
Mounting Location
Side
[Ui] rated insulation voltage
[Ue] rated operational voltage
600 V AC 25...400 Hz
[Ith] conventional free air thermal current
10 A (at 140 °F (60 °C))
Irms rated making capacity
Permissible short-time rating
Protection type
GG fuse 10 A
Mechanical durability
8 Mcycles
Minimum switching current
1 mA
Minimum switching voltage
17 V
Non-overlap time
Insulation resistance
> 10 MOhm
Height
2.2 in (55.8 mm)
Width
0.6 in (15.4 mm)
Depth
3.3 in (84.8 mm)
Net Weight
0.11 lb(US) (0.05 kg)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.