Bellow seal, Harmony XB4, silicone, black, for harsh environments
SKU: ZBZ28
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony ZB, black silicone boot has a round shape. It is compatible with Harmony XB4 and XB5 mushroom head push button. This silicone boot is ideal to complement an emergency stop control unit and adapt it to stright hygiene and cleaning requirement of stringent industries. Its clear color allows users to identify it visually at a distance. It is perfectly formed-fit with Harmony mushroom head push buttons and is humidity resistant, dust resistant, water resistant and high pressure resistant thanks to its IP69K, making it ideal for operation in harsh environments. The clear boot prevents growth of bacteria in joints and gaps, this makes it ideal for high hygiene environments.
Main
Product or Component Type
Bellow
Accessory / separate part category
Protection accessory
Accessory / separate part destination
Environmental characteristic
Sale per indivisible quantity
2
Complementary
Range Compatibility
Material
EPDM
Color
Black
Net Weight
0.020 lb(US) (0.009 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
No need of specific recycling operations
Take-back
No