bus jumper, Harmony Electromechanical Relays, 2 poles, for all screw sockets
SKU: RXZS2
Enter ZIP code to see pricing
Can be matched with any relay socket from RSLZ and SSLZ ranges
It is a well designed product to help reducing your installation time
Compatible with all screw-type Harmony relay sockets
Harmony Electromechanical Relays
Can be matched with any relay socket from RSLZ and SSLZ ranges
It is a well designed product to help reducing your installation time
Compatible with all screw-type Harmony relay sockets
Wide availability throughout an extensive distribution network
"This Harmony RXZ bus jumper with separate contacts is compatible with socket RSX." "Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists." "It can be matched with any relay socket from RXZ range." "It is a well designed product to help reducing your installation time."
Main
Range of Product
Harmony Electromechanical Relays
Product or Component Type
Bus jumper
Accessory / separate part designation
Bus jumper
Sale per indivisible quantity
10
Complementary
Product compatibility
Socket RXZ
[Ith] conventional free air thermal current
5 A
Net Weight
0.011 lb(US) (0.005 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No