Schneider Electric Marketplace Logo
products cart iconCart

cable for Modbus serial link, Altistart 48, 1 x RJ45 and free wires at other end, cable 3m

SKU: VW3A8306D30

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

For Modbus serial link

success

1 male RJ45 connector and a free end electrical connection

success

3m

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

Soft Start - Altistart 48

bullet

For Modbus serial link

bullet

1 male RJ45 connector and a free end electrical connection

bullet

3m

bullet

Easy to install

This RS 485 cordset enables your product integration in Modbus serial link connection. it has a length equal to 3m. It is equipped with 1 x RJ45 and free wires at other end.

Main

Accessory / separate part category

Connection accessories

Accessory / Separate Part Type

Connecting cable

Accessory / separate part designation

Cable for Modbus serial link

Accessory / separate part destination

Range Compatibility

Cable length

9.8 ft (3 m)

Electrical connection

Complementary

Net Weight

0.33 lb(US) (0.15 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Nej