Cable, UPS Communications Simple Signalling
SKU: 940-0020
Enter ZIP code to see pricing
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Management Options and Cables
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Please confirm the cable part number for right interface
UPS Communications Simple Signalling Cable
Main
Number of rack unit
0U
Cable length
6 ft (1.8 m)
Number of cables
1
Product Compatibility
UPS
Physical
Color
Gray
Net Weight
0.99 lb(US) (0.45 kg)
Mounting Mode
Not rack-mountable
Connector B
SUB-D 9 male Simple Signaling
Connector A
SUB-D 9 female Simple Signaling
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.