Cable, UPS Communications Smart Signalling (15' / 4.5m - DB-9 to RJ-45 Serial)
SKU: AP940-1525A
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Environmental Data
Management Options and Cables
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Please confirm the cable part number for right interface
UPS Communications Smart Signalling (15' / 4.5m - DB-9 to RJ-45 Serial) Cable
Overview
Lead time
Usually in Stock
Main
Cable length
15 ft (4.6 m)
Number of cables
1
Product Compatibility
UPS
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.