Cable, UPS Communications Smart Signalling (6'/2m - DB-9 to RJ-45)
SKU: AP940-0625A
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Environmental Data
Management Options and Cables
UPS Communication cable
Facilitates communication between server and UPS
Communication over serial or USB
Please confirm the cable part number for right interface
UPS Communications Smart Signalling (6'/2m - DB-9 to RJ-45) Cable
Main
Cable length
6.56 ft (2.00 m)
Number of cables
1
Product Compatibility
UPS
Physical
Height
2.2 in (5.7 cm)
Width
8.7 in (22.2 cm)
Depth
4.3 in (10.8 cm)
Product Weight
0.31 lb(US) (0.14 kg)
Mounting Mode
Not rack-mountable
Connector B
SUB-D 9 female Smart Signaling
Connector A
RJ45 male
Environmental footprint
Total lifecycle Carbon footprint
0.5 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.