Schneider Electric Marketplace Logo
products cart iconCart

Camera, Pod, NetBotz, 165 High Definition [TAA]

SKU: NBPD0165

Enter ZIP code to see pricing

loader
success

Provides high definition video surveillance with motion detection

success

Customizeable motion alerts for zones within your data center

success

Compatible with NetBotz 750 and 755 appliances

Main Documents

document

Product Datasheet

document

Brochure

NetBotz™

bullet

Provides high definition video surveillance with motion detection

bullet

Customizeable motion alerts for zones within your data center

bullet

Compatible with NetBotz 750 and 755 appliances

bullet

PoE or DC powersupply compatible

Provides high definition surveillance with motion detection. 4MP HD camera support with video storage. Provides surveillance to help mitigate these risks through a wide array of cameras configuration, clip captures, configurable alerts and robust management options.

Main

Range of Product

Netbotz

Product or Component Type

Camera

Physical

Color

Black

Depth

1.5 in (3.8 cm)

Height

3.800 in (9.651 cm)

Mounting Location

Top

Net Weight

0.26 lb(US) (0.12 kg)

Width

2.2 in (5.6 cm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.