CANopen preassembled cable, for CANopen bus, 1m, 1 x RJ45, 1 female SUB D 9
SKU: VW3M3805R010
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For CANopen bus
2 connectors for electrical connection
Lexium SD3 & Motors
For CANopen bus
2 connectors for electrical connection
This product is part of the CANopen range, an offer of connection components. This CANopen preassembled cable is an accessory of stepper drives and motors. The length of this cable is 1m. It is furnished with 1 RJ45 connector in one end and 9-way D-Sub (DE-09) female with integrated line terminator in another end. It weighs 0.077kg. This preassembled cable is suitable for use with CANopen bus. The SD3 is an universally applicable stepper motor drive. The package is ready for operation within a very short period of time. Connect the stepper motor to the drive, set the current and step resolution.
Main
Range of Product
CANopen
Range compatibility
Bus type
CANopen
Accessory / separate part category
Connection accessories
Accessory / Separate Part Type
Connecting cable
Product or Component Type
CANopen cable
Accessory / separate part destination
CANopen bus
Complementary
Cable length
3.3 ft (1 m)
Electrical Connection
2 connectors
Connector Type
Net Weight
0.170 lb(US) (0.077 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No