Circuit breaker accessory, PowerPacT B/H/J/L, handle assembly, rotary, 6 inch, 125A to 300A, NEMA 3/4/4X, chrome plated
SKU: 9421LC46
Enter ZIP code to see pricing
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Two mounting methods offered for flexibility
Disconnect switches were designed for control panel installations
Type L door mounted, variable depth operating mechanisms feature heavy duty, all metal construction with trip indication. Operating mechanism can be padlocked in the Off position when the enclosure door is open. Handle assemblies can be locked Off with up to three padlocks, which also locks the door closed This handle mechanism will work with 2 or 3 pole PowerPacT B circuit breakers with a 125A frame size. This handle mechanism will also work with 2 or 3 pole PowerPacT H and PowerPacT J, Compact NSF circuit breakers with a 250A frame size. This handle mechanism will also work with 2 or 3 pole PowerPacT D and PowerPacT L circuit breakers with a 600A frame size. This handle mechanism will also work with 4 pole PowerPacT D and PowerPacT L circuit breakers with a 1200A 300V frame size. This handle assembly has a 6 inch handle. This chrome plated handle is rated for NEMA Type 1, 3R, 4, 4X and 12. This handle assembly is UL Component Recognized and CSA certified.
Main
Product
Handle Assembly
Complementary
Enclosure Type
NEMA 1/3R/4/4X/12 enclosure
For Use With
9421LG7, LF1, LK1, LJ7 or LL1 operating mechanism
Handle Length
6 in (152.4 mm)
Handle Finish
Chrome plated
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.