Circuit breaker accessory, PowerPacT B/H/J/L, handle, rotary, 125A to 600A, NEMA 1/3R/12, long shaft, support bracket
SKU: 9421LS13
Enter ZIP code to see pricing
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Two mounting methods offered for flexibility
Disconnect switches were designed for control panel installations
Type L door mounted, variable depth operating mechanisms feature heavy duty, all metal construction with trip indication. Operating mechanism can be padlocked in the Off position when the enclosure door is open. Handle assemblies can be locked Off with up to three padlocks, which also locks the door closed This long shaft works with the operating mechanism for a PowerPacT B, H, J, D or L circuit breaker. This long shaft will also work with the operating mechanism for the legacy 3 pole GJL circuit breakers. This long shaft is UL Component Recognized and CSA certified
Main
Range
9421L
Product
Shaft
For Use With
9421LG7 or LJ7 operating mechanism
Shaft Type
Long
Ordering and shipping details
Category
US1CTR121254
Discount Schedule
CTR1
GTIN
785901499336
Returnability
Yes
Country of origin
MX
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.