Circuit breaker accessory, PowerPacT H/J/L/M/P/R, aux switch, alarm switch, overcurrent trip
SKU: S29450
Enter ZIP code to see pricing
Can be used as a aux or alarm switch
Compatible with PowerPacT M/P/R circuit breakers
Complies with UL and CSA standards
Environmental Data
PowerPacT P-Frame Molded Case Circuit Breakers
Can be used as a aux or alarm switch
Compatible with PowerPacT M/P/R circuit breakers
Complies with UL and CSA standards
Accepts 3/16 or 3/8 in. lock shackle
PowerPacT M, P, and R-Frame circuit breakers offer a whole range of field installable accessories, allowing modifying the circuit breaker at any time in the design and build cycle. This part provides auxiliary contacts used in PowerPacT H, J, L, M, P, and R circuit breakers. It has a standard minimum load of 100mA at 24V. This auxiliary switch complies with UL, CSA, and IEC standards.
Main
Range of Product
Product or Component Type
Auxiliary switch
Accessory / separate part category
Electrical accessory
Circuit breaker name
PowerPact M or P
Circuit breaker type
Standard
Complementary
Width
0.496 in (12.598 mm)
Depth
1.19 in (30.23 mm)
Height
1.34 in (34.04 mm)
Environmental footprint
Total lifecycle Carbon footprint
16 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
16 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
56
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.