Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker accessory, PowerPacT H/J, rotary handle, door mounted

SKU: S29338

Enter ZIP code to see pricing

loader
success

Used to padlock circuit breakers in the ON or OFF position

success

Compatible with PowerPacT H/J circuit breakers

success

Allows at max three padlocks

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

6 kg CO2 eq.

See All

Compatible Products

Circuit Breakers (20)

Control Mechanisms (6)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

PowerPacT H-Frame Molded Case Circuit Breakers

bullet

Used to padlock circuit breakers in the ON or OFF position

bullet

Compatible with PowerPacT H/J circuit breakers

bullet

Allows at max three padlocks

bullet

Includes the PKGTALP1 ground bar kit

S29338 is a PowerPacT H, J-Frame Molded Case Circuit Breakers Rotary Handle for standard circuit breaker types. The handle is black in color, and is mounted on the door. Certified to UL & IEC Standards. PowerPacT R-frame circuit breakers can be used with a variety of internal and external accessories to increase application versatility and meet the demands of modern electrical distribution systems. Circuit breaker internal accessories are available either factory installed or field installable. They can be installed in accessory compartments behind the circuit breaker accessory cover. This accessory Certified to UL, IEC, CSA, NEMA, NMX, UTE, VDE, BS, CEI, UNE, CCC, W-C Standards. The PowerPacT Advantage. Proven Performance, Industry-leading circuit breaker innovation and protection for heavy-duty commercial and industrial applications. Smart, Integrated metering options provide a cost-effective solution to reduce energy consumption, optimize energy costs, and improve energy availability for your facilities. Flexible, Full range of thermal-magnetic and electronic trip molded case circuit breakers from 15 A to 3000 A, delivering the ratings, configurations, and operators for your unique applications. Simple, Common catalog numbers, standardized ratings, and a full range of field-installable accessories make product selection, installation and maintenance easier than ever. Common Design Features, Mounting holes, door trim, and handle accessories.

Main

Range of Product

Product or Component Type

Rotary handle

Complementary

Tightening torque

13.3 lbf.in (1.5 N.m)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

6 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Take-back

No