Circuit breaker accessory, PowerPacT J, lug kit, mechanical, 200A to 250A, aluminum, qty 3
SKU: AL250JD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Mechanical lug terminal kit for aluminum or copper wire connection
Includes three lugs per accessory kit
Compatible with PowerPacT J circuit breakers
TeSys GV5 & GV6 Motor Circuit Breakers
Mechanical lug terminal kit for aluminum or copper wire connection
Includes three lugs per accessory kit
Compatible with PowerPacT J circuit breakers
Complies with UL 489 listed, CSA, IEC standards, and ANSI Certified
Complies with UL and CSA standards
PowerPacT H- and J-Frame Molded-Case Circuit Breakers (150A and 250A) is a flexible, high performance offer certified to global standards. They are available with optional features such as Thermal magnetic or Micrologic™ trip protection 15–250A up to 600Vac and 250Vdc. They also come with a high performance UL listed interrupting ratings from 18 to 200kA at 480Vac. PowerPacT H- and J-Frame have common mounting holes, handle locations and trim dimensions with many shared accessories and auxiliaries. This PowerPacT mechanical lug is a connection accessory. This PowerPacT J-Frame accessory has a rated current of 200-250A and is made of aluminium and comes in set of 3. These accessories are UL, CSA, NOM, IEC, CCC certified and CE marked for global acceptance. This product comes with an 18 month warranty.
Main
Range of Product
PowerPact J
Product or Component Type
Mechanical lug
Accessory / separate part category
Connection accessory
Complementary
Line Rated Current
200…250 A
Material
Aluminium
Mounting Mode
By screws
Location of connection
Cable material
Quantity per Set
Set of 3
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No