Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker accessory, PowerPacT L/M/P/R, padlocking device, fixed locked off or on

SKU: S32631

Enter ZIP code to see pricing

loader
success

Worldwide availability with unique global part numbers

success

Flexible and simple offer with proven performance

success

Direct access to energy metering and energy efficiency

Compatible Products

Accessories (3)

Circuit Breakers (20)

Control Mechanisms (6)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

TeSys GV5 & GV6 Motor Circuit Breakers

bullet

Worldwide availability with unique global part numbers

bullet

Flexible and simple offer with proven performance

bullet

Direct access to energy metering and energy efficiency

The PowerPacT™ H-frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. The H-, J-, L-Frame circuit breakers are available with either thermal-magnetic or Micrologic™ electronic trip units. The amperage ratings of the thermal trip elements are calibrated at 104°F (40°C) free air ambient temperature. Per the National Electric Code® (NEC®) and the Canadian Electrical Code, standard circuit breakers may only be applied continuously at up to 80% of their rating. This PowerPacT Circuit Breaker Toggle Padlocking Device. This product complies to UL & CSA certifications.

Main

Range of Product

Product or Component Type

Padlocking device

Circuit breaker type

Standard

Complementary

Locking options description

Locks On or Off

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

F6740abd-d7a0-42b0-ba51-4931bf4d8226

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No