Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker enclosure, PowerPacT L, 250A to 600A, 3 pole, NEMA 12/3R, without knockouts

SKU: L600AWK

Enter ZIP code to see pricing

loader
success

PowerPacT L circuit breaker enclosure 250 to 600A rated

success

NEMA type 12 indoor dust-tight and drip-tight enclosure with factory installed fuse pullers

success

Enclosure assepts LDL, LGL, LJL, LLL, LRL 3 poles circuit breakers

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

377 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Boxes (1)

Circuit Breakers (13)

Grounding connections (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

Industrial and Residential Circuit Breaker Enclosures

bullet

PowerPacT L circuit breaker enclosure 250 to 600A rated

bullet

NEMA type 12 indoor dust-tight and drip-tight enclosure with factory installed fuse pullers

bullet

Enclosure assepts LDL, LGL, LJL, LLL, LRL 3 poles circuit breakers

bullet

The short circuit current rating of the enclosed circuit breaker is equal to the rating of the circuit breaker installed

bullet

Circuit breakers are ordered and shipped separately for field installation

Industrial and residential Square D circuit breaker enclosures designed to be tough, reliable and provide exceptional performance in the most grueling conditions. The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted. Provides a dead front housing for PowerPact L circuit breakers, molded case switches, and motor circuit protectors to prevent personnel from accidentally contacting energized parts. Enclosure accepts 3 pole PowerPacT J breakers that have a current rating of 250 to 600A. The enclosure has exterior handle that allows the breaker to operate without opening enclosure. This enclosure is NEMA 12/3R rated enclosure and made from steel. The device has a height of 59.63 inch, width of 20.42 inch and depth of 11.52 inch. It is UL and CUL listed.

Main

Circuit Breaker Type

Breaker Compatibility

Circuit breaker L-Frame 3P

Complementary

Rated Current

250…600 A

Poles Description

3P

Enclosure Material

Steel

Height

57.5 in (1461 mm)

Width

20.4 in (518 mm)

Depth

8.3 in (210 mm)

Product Weight

109.99 lb(US) (49.89 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

377 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

291 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

14 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

71 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

7123f656-319e-4ae7-888d-d29a63a4aa90

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free plastic parts product

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No