Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker enclosure, PowerPacT P, 600A to 1200A, NEMA 1, surface mount

SKU: P1200S

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Available in 2, 3, 4 pole design

success

Common mounting holes, handle locations and trim dimensions for design standardization

success

Common accessories across the range

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

414 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Circuit Breakers (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

Industrial and Residential Circuit Breaker Enclosures

bullet

Available in 2, 3, 4 pole design

bullet

Common mounting holes, handle locations and trim dimensions for design standardization

bullet

Common accessories across the range

bullet

Used as main panel disconnect for control panel

bullet

UL 489 Listed, CSA NMX, IEC certified for world wide applications

The enclosures for the family of LA circuit breakers are cULus listed unless otherwise noted. The enclosures are suitable for service entrance equipment when neutral assembly is installed. The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted. All enclosures will accept 100% rated circuit breakers unless otherwise noted.  This is a PowerPacT M and P circuit breaker enclosure can accept 2 and 3 pole circuit breakers that has a current rating of 250-1200A and is NEMA 1 enclosure. This product comes with an 18 month warranty.

Main

Circuit Breaker Type

Breaker Compatibility

Complementary

Rated Current

600…1200 A

Device Mounting

Surface

Poles Description

Enclosure Material

Steel

Height

52.13 in (1323.98 mm)

Width

21.0 in (533.4 mm)

Depth

9.75 in (247.65 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

414 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

320 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

78 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

7123f656-319e-4ae7-888d-d29a63a4aa90

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free plastic parts product

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No