Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker, PowerPacT B, 30A, 3 pole, 600Y/347VAC, 14kA, lugs, thermal magnetic, 80%

SKU: BDL36030

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Available in 1, 2, 3, and 4 pole for unit mounts

success

Available in 1, 2, and 3 pole for I-Line

success

Dual rated AC/DC with 3 levels of breaking capacity

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

227 kg CO2 eq.

See All

Compatible Products

Accessories (11)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

PowerPacT B-Frame Molded Case Circuit Breakers

bullet

Available in 1, 2, 3, and 4 pole for unit mounts

bullet

Available in 1, 2, and 3 pole for I-Line

bullet

Dual rated AC/DC with 3 levels of breaking capacity

bullet

A wide range of accessories, auxiliaries, and lug connections available

bullet

UL, CSA, NOM, IEC, CCC certified, and CE marked

PowerPacT B-Frame brings thermal-mechanical circuit protection in a compact size and offers a wide range of accessories, auxiliaries, and connection options. This PowerPacT B-Frame circuit breaker provides thermal magnetic circuit protection with a breaking capacity of 14kA at 600Y/347VAC. All PowerPacT B-Frame circuit breakers are equipped with dual-break rotating contacts that reduce the amount of peak current during a short circuit fault. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. PowerPacT B-Frame circuit breakers come in 1 to 4-pole unit mount construction and in 1 to 3-pole I-Line construction. This circuit breaker's unit mount construction features traditional back pan mounting with screws or integrated DIN rail mounting for installation flexibility. This unit features EverLink lugs, a patented design to reduce loosening of cables over time, on both termination ends. This PowerPacT B, 30A, 3 pole, circuit breaker has a breaking capacity of 14kA at 600Y/347VAC. This circuit breaker has a continuous current rating of 80%. PowerPacT B circuit breakers comply to UL, CSA, NOM, and IEC standards and are CE marked.

Main

Range

PowerPact

Product name

PowerPact B

Device short name

BD 030

Product or Component Type

Circuit breaker

Device Application

Distribution

Complementary

Line Rated Current

30 A

Number of Poles

3P

Control Type

Toggle

Breaking capacity code

D

Breaking capacity

[Ue] rated operational voltage

525 V AC 50/60 Hz UL 489

Network Frequency

50/60 Hz

[Ics] rated service breaking capacity

[Uimp] rated impulse withstand voltage

8 kV IEC 60947-2

Trip unit technology

Thermal-magnetic

Continuous current rating

80 %

[Ui] rated insulation voltage

800 V IEC 60947-2

Suitability for isolation

Yes IEC 60947-2

Utilisation category

Category A

Mechanical durability

20000 cycles IEC 947-1 Annex K ed 5.2

Electrical durability

10000 cycles IEC 947-1 Annex K ed 5.2 440 V In

Connection pitch

1.06 in (27 mm)

AWG gauge

Local signalling

Presence of auxiliary contacts flag green)

Mounting mode

Electrical connection

Tightening torque

Number of slots

Power wire stripping length

0.8 in (20 mm)

Color

Gray RAL 7016)

9 mm pitches

9

Height

5.4 in (137 mm)

Width

3.2 in (81 mm)

Depth

3.1 in (80 mm)

Product Weight

2.368 lb(US) (1.074 kg)

Quantity per Set

Set of 1

Circuit breaker application

HACR rated

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

227 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

7 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

217 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

42816a74-6c29-4456-9183-8c3fa59a5a4c

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free product

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

55

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.